Apple PowerBook 3400 series Notebook Battery

Apple PowerBook 3400 series Notebook Battery Front Left
Apple PowerBook 3400 series Notebook Battery Front Left
Apple PowerBook 3400 series Notebook Battery Front Left
Apple PowerBook 3400 series Notebook Battery Front Straight
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP2 Features

Apple PowerBook 3400 series Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, Mexico, United States

Output

Battery Capacity (mAh)
3300
Battery Output Voltage
14.4

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
48

Physical

Maximum Height
8.5inches (216MM, 21.59CM)
Maximum Width
5.0inches (127MM, 12.7CM)
Maximum Depth
2.0inches (51MM, 5.08CM)
Net Weight
1.5lbs. (0.68KG)
Shipping weight
2.0lbs. (0.91KG)
Shipping Height
9.0inches (229MM, 22.86CM)
Shipping Width
5.5inches (140MM, 13.97CM)
Shipping Depth
2.5inches (64MM, 6.35CM)

Environmental

Operating Temperature
50 - 104 °F (10 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-50000ft (0-15000meters)
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services