APC Universal Notebook Battery, min. 80Wh capacity

APC Universal Notebook Battery, min. 80Wh capacity Front Left
APC Universal Notebook Battery, min. 80Wh capacity Front Left
APC Universal Notebook Battery, min. 80Wh capacity Front Left
APC Universal Notebook Battery, min. 80Wh capacity Front Left
APC Universal Notebook Battery, min. 80Wh capacity Front Right
APC Universal Notebook Battery, min. 80Wh capacity Front Straight
APC Universal Notebook Battery, min. 80Wh capacity Back
APC Universal Notebook Battery, min. 80Wh capacity Back
APC Universal Notebook Battery, min. 80Wh capacity Application
APC Universal Notebook Battery, min. 80Wh capacity Application
APC Universal Notebook Battery, min. 80Wh capacity Application
APC Universal Notebook Battery, min. 80Wh capacity Application
APC Universal Notebook Battery, min. 80Wh capacity Application
APC Universal Notebook Battery, min. 80Wh capacity Packaging
APC Universal Notebook Battery, min. 80Wh capacity Packaging
  • Universal external batteries for notebook computers.

  • Includes: User Manual

View Product Overview

UPB80 Features

APC Universal Notebook Battery, min. 80Wh capacity
Universal external batteries for notebook computers.
Includes: User Manual
  • Multiple output voltages
    48Vdc, 24Vdc, and 120Vac are available to power all of the equipment in the cabinet.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Universal Notebook Batteries Features & Benefits

Convenience

Rapid recharge time
So your batteries are ready for use when you need them.
Multiple recharging methods
So you can use either your OEM adapter or your APC Universal Power Adapter to recharge your mobile devices.
Status indicator LED
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Compatibility

Adapter tips
Tips are included to connect to most available notebook computer models.
Selectable output voltage
For compatibility with most notebook computers.

Product Distribution

Brazil, United States

Output

Battery Capacity (mAh)
3000
Battery Output Voltage
15, 16, 18, 19, 20, 24

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
Battery Volt-Amp-Hour Capacity
88

Physical

Maximum Height
10.0inches (254MM, 25.4CM)
Maximum Width
6.5inches (165MM, 16.5CM)
Maximum Depth
0.6inches (15MM, 1.5CM)
Net Weight
2.0lbs. (0.92KG)
Shipping weight
2.3lbs. (1.06KG)
Shipping Height
12.0inches (305MM, 30.5CM)
Shipping Width
7.5inches (191MM, 19.1CM)
Shipping Depth
2.0inches (51MM, 5.1CM)
Color
Charcoal
Units per Pallet
144.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Approvals
BSMI, cUL Listed, C-tick, CE, FCC Part 15 Class B, GS Mark, TUV, UL Listed, VCCI
Standard warranty
1 year repair or replace

Options

Services