APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated

APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Front Left
APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Front Left
APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Front Left
APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Front Right
APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Front Straight
APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated Miscellaneous
RoHS
  • Proven Industrial UPS power protection for control applications and harsh environments.

  • Includes: Dust filter, Integrated network management, Rack Mounting brackets, Rack mounting hardware, Temperature Probe, Web/SNMP Management Card

View Product Overview

XU1K3LLXXRCC Features

APC SmartUPS Industrial 1300VA / 1300W, 120VAC In/Out RM Conformal Coated
Proven Industrial UPS power protection for control applications and harsh environments.
Includes: Dust filter, Integrated network management, Rack Mounting brackets, Rack mounting hardware, Temperature Probe, Web/SNMP Management Card
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Complete front serviceability
    All inputs, outputs and local manageability is accessible from the front of the unit.
  • Conformally coated boards
    The electronics are designed to withstand dusty and humid environments.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Wide temperature operation
    The PMU is able to perform under extremely cold or hot conditions, ranging from -35C to 165C.

Industrial UPS Features & Benefits

Availability

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Cold-start capable
Provides temporary battery power when the utility power is out.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Optional Dry Contact I/O Accessory
Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Canada, United States

Output

Output power capacity
1.3kWatts / 1.3kVA
Max Configurable Power (Watts)
1.3kWatts / 1.3kVA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
120V
Input frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Input voltage range for main operations
88 - 148V
Number of Power Cords
1
Maximum Input Current
21.0A

Batteries & Runtime

Battery type
No internal battery - uses external battery system
Nominal Battery Voltage
48V
Efficiency in Battery Operation
88.0 %

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity

Surge Protection and Filtering

Surge energy rating
432Joules

Physical

Maximum Height
3.46inches (88MM, 8.8CM)
Maximum Width
17.09inches (434MM, 43.4CM)
Maximum Depth
10.24inches (260MM, 26.0CM)
Net Weight
22.05lbs. (10.0KG)
Shipping weight
26.46lbs. (12.0KG)
Shipping Height
7.32inches (186MM, 18.6CM)
Shipping Width
21.06inches (535MM, 53.5CM)
Shipping Depth
14.57inches (370MM, 37.0CM)

Environmental

Operating Temperature
-34.6 - 165.2 °F (-37 - 74 °C)
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-50000ft (0-15000meters)
Audible noise at 1 meter from surface of unit
55.0dBA
Protection Class
IP 20

Conformance

Approvals
CSA, UL 1778
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services