APC Smart-UPS 2200VA USB & Serial RM 2U 120V Factory Serviced
-
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...
-
Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual
SUA2200RM2UW Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (1980 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
1.98kWatts
/ 2.2kVA
Rack Height
2U
Output Connections
(6)
NEMA 5-15R
(Battery Backup)
(2)
NEMA 5-20R
(Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-20P
Cord Length
8.01ft
(2.4meters)
APC Smart-UPS 2200VA USB & Serial RM 2U 120V Factory Serviced
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User manual
-
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
-
Global safety approvals
UL60950, CSA60950, IEC60950, EN60950 safety approvals. Meets IEC 61000-4-5 Immunity To Surge, and GR-1089-CORE, Section 4, Lightning and AC Power Faults standards.
-
Replace Battery LED
An external Replace Battery LED informs the end-user that the battery needs to be replaced.
-
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Smart-UPS Features & Benefits
Marketing features
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Availability
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Manageability
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
Audible alarms
Provides notification of changing utility power and UPS conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Adaptability
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Product Distribution
United States
Output
Max Configurable Power (Watts)
1.98kWatts
/ 2.2kVA
Efficiency at Full Load
95.0 %
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 57 - 63 Hz For 60 Hz nominal Sync to mains
Load Crest Factor
Up to 5 : 1
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
2 ms typical
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
75 - 154 Adjustable, 82 - 144V
Number of Power Cords
1
Efficiency at Full Load
95.0 %
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
3hour(s)
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
163 Watts
Runtime
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rating
480Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
3.5inches
(89MM, 8.9CM)
Maximum Width
19.02inches
(483MM, 48.3CM)
Maximum Depth
25.98inches
(660MM, 66.0CM)
Net Weight
96.21lbs.
(43.64KG)
Shipping weight
125.27lbs.
(56.82KG)
Shipping Height
10.0inches
(254MM, 25.4CM)
Shipping Width
24.49inches
(622MM, 62.2CM)
Shipping Depth
38.58inches
(980MM, 98.0CM)
Color
Black
Environmental
Operating Temperature
32 - 104 °F
(0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft
(0 - 3048meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 50000ft
(0 - 15240meters)
Audible noise at 1 meter from surface of unit
47.0dBA
Online thermal dissipation
300.0BTU/hr
Conformance
Approvals
BSMI, CSA, FCC part 15 class A, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
1 year repair or replace