APC Replacement Battery Cartridge #143 TAA
-
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
-
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
APCRBC143US Features
APC Replacement Battery Cartridge #143 TAA
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging
-
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Replacement Battery Cartridges Features & Benefits
Convenience
Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Compatibility
Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Product Distribution
Canada, United States
Technical Specifications
Output
Battery Output Voltage
120
Batteries & Runtime
Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery blocks per string
10
Battery Volt-Amp-Hour Capacity
600
Physical
Maximum Height
8.86inches
(225MM, 22.5CM)
Maximum Width
10.98inches
(279MM, 27.9CM)
Maximum Depth
18.94inches
(481MM, 48.1CM)
Net Weight
49.0lbs.
(22.23KG)
Shipping weight
55.4lbs.
(25.13KG)
Shipping Height
9.96inches
(253MM, 25.3CM)
Shipping Width
11.54inches
(293MM, 29.3CM)
Shipping Depth
19.49inches
(495MM, 49.5CM)
Units per Pallet
32.0
Environmental
Operating Temperature
32 - 104 °F
(0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft
(0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft
(0-15000meters)
Conformance
Standard warranty
1 year repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab