APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in

APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in Front Left
APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in Front Left
APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in Front Left
APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in Front Left
APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in Detailed
  • Maximum protection for your notebook computer.

View Product Overview

TC1000S Features

APC Power Ready Notebook Case, Synthetic Leather, 1000 cu-in
Maximum protection for your notebook computer.

Traditional Cases Features & Benefits

Protection

Mesh pocket
Allows you to locate small items quickly.
Business card holder
Secures your business cards without bending them.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.

Product Distribution

Argentina, Brazil, Canada, United States

Input

Number of Power Cords
1

Physical

Maximum Height
13.38inches (340MM, 33.99CM)
Maximum Width
14.13inches (359MM, 35.89CM)
Maximum Depth
7.0inches (178MM, 17.78CM)
Net Weight
4.3lbs. (1.95KG)
Shipping weight
4.5lbs. (2.05KG)
Shipping Height
13.38inches (340MM, 33.99CM)
Shipping Width
14.13inches (359MM, 35.89CM)
Shipping Depth
7.0inches (178MM, 17.78CM)
Notebook Storage Compartment Dimensions (Length x Width x Height)
12.25 X 2 X 11inches
Master Carton Dimensions (Length x Width x Height)
28.75 X 15.75 X 14.5inches
Master Carton Units
4.0
Master Carton Weight
22.5lbs. (0.0)
Units per Pallet
32.0
SCC Codes
1073130422046 3

Conformance

Standard warranty
Lifetime

Options

Services