APC Notebook Case, Nylon, 1300 cu-in

APC Notebook Case, Nylon, 1300 cu-in Front Left
APC Notebook Case, Nylon, 1300 cu-in Front Left
APC Notebook Case, Nylon, 1300 cu-in Front Left
APC Notebook Case, Nylon, 1300 cu-in Front Left
APC Notebook Case, Nylon, 1300 cu-in Detailed
  • Maximum protection for your notebook computer.

View Product Overview

TC1300B Features

APC Notebook Case, Nylon, 1300 cu-in
Maximum protection for your notebook computer.

Traditional Cases Features & Benefits

Protection

Mesh pocket
Allows you to locate small items quickly.
Business card holder
Secures your business cards without bending them.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.

Product Distribution

Brazil, Canada, United States

Input

Number of Power Cords
1

Physical

Maximum Height
15.0inches (381MM, 38.1CM)
Maximum Width
16.25inches (413MM, 41.28CM)
Maximum Depth
7.75inches (197MM, 19.68CM)
Net Weight
4.3lbs. (1.95KG)
Shipping weight
4.5lbs. (2.05KG)
Shipping Height
15.0inches (381MM, 38.1CM)
Shipping Width
16.25inches (413MM, 41.28CM)
Shipping Depth
7.75inches (197MM, 19.68CM)
Notebook Storage Compartment Dimensions (Length x Width x Height)
13.75 X 1.75 X 10.25inches
Master Carton Dimensions (Length x Width x Height)
32.25 X 16 X 17inches
Master Carton Units
4.0
Master Carton Weight
23.4lbs. (0.0)
Units per Pallet
24.0
SCC Codes
1073130422047 0

Conformance

Standard warranty
Lifetime

Options

Services