APC LI Replacement Battery Cartridge #146

APC LI Replacement Battery Cartridge #146 Front Left
APC LI Replacement Battery Cartridge #146 Front Left
APC LI Replacement Battery Cartridge #146 Front Left
RoHS
  • Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

  • Includes: Installation guide, Reusable packaging

View Product Overview

APCRBC146-LI Features

APC LI Replacement Battery Cartridge #146
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.
Includes: Installation guide, Reusable packaging
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Plug and Play setup
    Fast and Easy set up

Replacement Battery Cartridges Features & Benefits

Compatibility

Guaranteed UPS compatibility
Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
Long battery life
Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.

Convenience

Prepaid postage to a nearby recycling partner (availability varies by country)
Insures that almost 100% of the old battery is recycled, protecting the environment.
Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
Convenient, easy and green.
Fully assembled for easy hot-swap installation
APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.

Product Distribution

Japan, United States

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
--
Battery Placement
Internal Battery
Expected Battery Life (years)
5 - 8
RBC Quantity
1

Physical

Maximum Height
1.64inches (41MM, 4.16CM)
Maximum Width
3.05inches (77MM, 7.74CM)
Maximum Depth
6.0inches (152MM, 15.23CM)
Net Weight
1.28lbs. (0.58KG)
Shipping weight
1.65lbs. (0.75KG)
Shipping Height
3.07inches (78MM, 7.8CM)
Shipping Width
5.12inches (130MM, 13.0CM)
Shipping Depth
8.15inches (207MM, 20.7CM)
Color
Green, Grey

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 85 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-20 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant

Options

Services