APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm Back
RoHS
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM1320IEC-3P-1 Features

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Product Distribution

Canada, Japan, United States

Output

Nominal Output Voltage
240V
Maximum Total Current Draw
20

Input

Nominal Input Voltage
240V
Input frequency
60 Hz
Maximum Line Current
20A

Physical

Maximum Height
6.0inches (152MM, 15.2CM)
Maximum Width
17.0inches (432MM, 43.2CM)
Maximum Depth
16.5inches (419MM, 41.9CM)
Net Weight
8.12lbs. (3.69KG)
Shipping weight
10.12lbs. (4.6KG)
Shipping Height
6.0inches (152MM, 15.2CM)
Shipping Width
17.0inches (432MM, 43.2CM)
Shipping Depth
16.5inches (419MM, 41.9CM)
Color
Grey

Conformance

Approvals
UL Listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services