APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Back
APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm Miscellaneous
RoHS
  • A touch-safe Power Distribution Module (including circuit breaker, power cord, power connection, and circuit monitoring) that eliminates the need for hot work or ...

  • Includes: Installation guide

View Product Overview

PDM3540IEC309-1680 Features

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 1680cm
A touch-safe Power Distribution Module (including circuit breaker, power cord, power connection, and circuit monitoring) that eliminates the need for hot work or shutdowns during expansion of the power distribution system.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Product Distribution

Canada, Japan, United States

Output

Nominal Output Voltage
240V
Maximum Total Current Draw
40

Input

Nominal Input Voltage
415V 3PH
Input frequency
60 Hz
Acceptable Input Voltage
200-240VAC
Maximum Line Current
40A

Physical

Maximum Height
5.0inches (127MM, 12.7CM)
Maximum Width
17.5inches (444MM, 44.4CM)
Maximum Depth
16.0inches (406MM, 40.6CM)
Net Weight
13.8lbs. (6.27KG)
Shipping weight
15.0lbs. (6.82KG)
Shipping Height
5.0inches (127MM, 12.7CM)
Shipping Width
17.5inches (444MM, 44.4CM)
Shipping Depth
16.0inches (406MM, 40.6CM)

Conformance

Approvals
UL Listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services