APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Front Left
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Back
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Back
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Back
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Miscellaneous
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Miscellaneous
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Miscellaneous
APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm Miscellaneous
RoHS
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM3520IEC309-80 Features

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Convenience

Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required

Manageability

Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

Canada, Japan, United States

Output

Nominal Output Voltage
240V
Maximum Total Current Draw
20

Input

Nominal Input Voltage
230V
Input frequency
60 Hz
Input Connections
IEC 309
Acceptable Input Voltage
200-240VAC
Maximum Line Current
20A

Physical

Maximum Height
5.0inches (127MM, 12.7CM)
Maximum Width
17.5inches (444MM, 44.4CM)
Maximum Depth
16.0inches (406MM, 40.6CM)
Net Weight
7.4lbs. (3.36KG)
Shipping weight
8.6lbs. (3.91KG)
Shipping Height
5.0inches (127MM, 12.7CM)
Shipping Width
17.5inches (444MM, 44.4CM)
Shipping Depth
16.0inches (406MM, 40.6CM)

Conformance

Approvals
UL Listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services