APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19

APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Front Left
APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Front Left
APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Front Left
APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Front Left
APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Front Left
RoHS
  • Modules and Accessories to upgrade and expand the modular power distribution units.

  • Includes: Installation guide

View Product Overview

PDX520IEC309L-3C19 Features

APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19
Modules and Accessories to upgrade and expand the modular power distribution units.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Manageability

Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost

Convenience

Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required

Product Distribution

Canada, Japan, United States

Output

Nominal Output Voltage
230V
Maximum Total Current Draw
20

Input

Nominal Input Voltage
230V
Input frequency
60 Hz
Input Connections
IEC 309 20A 3P+N+E
Acceptable Input Voltage
200-240VAC

Physical

Maximum Height
5.98inches (152MM, 15.2CM)
Maximum Width
17.01inches (432MM, 43.2CM)
Maximum Depth
15.98inches (406MM, 40.6CM)
Net Weight
3.96lbs. (1.8KG)
Shipping weight
5.5lbs. (2.5KG)
Shipping Height
5.98inches (152MM, 15.2CM)
Shipping Width
17.01inches (432MM, 43.2CM)
Shipping Depth
15.98inches (406MM, 40.6CM)

Conformance

Approvals
UL Listed
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services