Our Brands

APC Back-UPS RS 600VA, 230V

APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Right
APC Back-UPS RS 600VA, 230V Front Straight
APC Back-UPS RS 600VA, 230V Back
APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Left
APC Back-UPS RS 600VA, 230V Front Right
APC Back-UPS RS 600VA, 230V Front Straight
APC Back-UPS RS 600VA, 230V Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Our Partners

BX600C-IN Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (360 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
360 Watts / 600VA
Output Connections
(3) India 2/3-pin 6A (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
India 3-pin 6A
Cord Length
4ft (1.2meters)
APC Back-UPS RS 600VA, 230V
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.
  • Battery Saver
    Extends battery life by preventing unnecessary discharges while the UPS is on battery.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Fast battery charging capability
    Allows for reduced battery recharge time, prevents disturbances on the distribution system by correcting the power factor, protects the battery against damage caused by deep discharge and provides backfeed protection.
  • Generator compatibility
    Allows you to recharge your battery while on generator power.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.

Back-UPS Features & Benefits

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Product Distribution

India

Technical Specifications

Output

Max Configurable Power (Watts)
360 Watts / 600VA
Output Frequency (sync to mains)
50 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10 ms typical : 12 ms maximum

Input

Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
145 - 290 V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
RBC Quantity
1

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
255Joules

Physical

Maximum Height
8.58inches (218MM, 21.8CM)
Maximum Width
4.21inches (107MM, 10.7CM)
Maximum Depth
9.33inches (237MM, 23.7CM)
Net Weight
10.36lbs. (4.7KG)
Shipping weight
11.46lbs. (5.2KG)
Shipping Height
11.61inches (295MM, 29.5CM)
Shipping Width
6.5inches (165MM, 16.5CM)
Shipping Depth
12.2inches (310MM, 31.0CM)
Color
Black

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 9842.52ft (0 - 3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 49212.6ft (0 - 15000meters)
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
BIS
Standard warranty
2 years repair or replace

Options

Services