APC Back-UPS NS 8 Outlet 575VA, 120V

APC Back-UPS NS 8 Outlet 575VA, 120V Front Left
APC Back-UPS NS 8 Outlet 575VA, 120V Front Left
APC Back-UPS NS 8 Outlet 575VA, 120V Front Left
APC Back-UPS NS 8 Outlet 575VA, 120V Back
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual

View Product Overview

BN575G Features

APC Back-UPS NS 8 Outlet 575VA, 120V
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent Battery Charging
    Microprocessor controlled, 3-stage regulated charging ensures the fastest recharge times without decreasing battery life.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Product Distribution

United States

Output

Output power capacity
345Watts / 575VA
Max Configurable Power (Watts)
345Watts / 575VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)
Transfer Time
8ms typical : 12ms maximum

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
5ft (1.52meters)
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
24hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
82

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
340Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
3.46inches (88MM, 8.8CM)
Maximum Width
7.09inches (180MM, 18.0CM)
Maximum Depth
11.89inches (302MM, 30.2CM)
Net Weight
12.1lbs. (5.5KG)
Shipping weight
13.64lbs. (6.2KG)
Shipping Height
5.04inches (128MM, 12.8CM)
Shipping Width
9.25inches (235MM, 23.5CM)
Shipping Depth
15.47inches (393MM, 39.3CM)
Color
Black
Master Carton Units
2.0
Master Carton Weight
28.6lbs. (13.0)
# of Layers per Pallet
5.0
# of Units per Layer per Pallet
20.0
Pallet Weight
1500.0lbs.
SCC Codes
1073130430557 3

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-50000ft (0-15000meters)
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
16.0BTU/hr

Conformance

Approvals
California (CEC) Battery Charger, FCC Part 15 Class B, NOM, UL 1778
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services