APC Back-UPS Connect 90, 120V, Network backup, USB charging ports

APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Miscellaneous
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Front Left
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports Miscellaneous
RoHS
  • Extended Runtime UPS for Network Gateway Devices

  • Includes: User manual

View Product Overview
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

BGE90M Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (75W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
75 Watts / 125VA
Output Connections
(3) NEMA 1-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 1-15P
Cord Length
4.99ft (1.5meters)
APC Back-UPS Connect 90, 120V, Network backup, USB charging ports
Extended Runtime UPS for Network Gateway Devices
Includes: User manual
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Back-UPS Connect Features & Benefits

Protection

Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Manageability

LED status display
Quickly understand unit and power status with visual indicators.

Product Distribution

Antigua and Barbuda, Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Cayman Islands, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
75 Watts / 125VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Standby
Waveform type
Square wave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz
Input voltage range for main operations
90 - 140V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
12 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
120Joules

Physical

Maximum Height
5.2inches (132MM, 13.2CM)
Maximum Width
4.13inches (105MM, 10.5CM)
Maximum Depth
8.86inches (225MM, 22.5CM)
Net Weight
6.61lbs. (3.0KG)
Shipping weight
7.28lbs. (3.3KG)
Shipping Height
8.03inches (204MM, 20.4CM)
Shipping Width
6.46inches (164MM, 16.4CM)
Shipping Depth
11.77inches (299MM, 29.9CM)
Color
White
Master Carton Dimensions (Length x Width x Height)
12 x 13 x 9inches (305 x 330 x 229MM)
Master Carton Units
2.0
Master Carton Weight
15.43lbs. (7.0)
Pallet Dimensions
47.99 x 45.94 x 5.39inches
# of Layers per Pallet
4.0
Units per Pallet
72.0
SCC Codes
10731304314117

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000ft (0 - 914.4meters)
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15000ft (0 - 4572meters)
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
California Energy Commission (CEC), FCC part 15 class B, NOM, TÜV-NURTL
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services