APC Back-UPS 675VA, 1 USB charging port, 120V

APC Back-UPS 675VA, 1 USB charging port, 120V Front Left
APC Back-UPS 675VA, 1 USB charging port, 120V Front Left
APC Back-UPS 675VA, 1 USB charging port, 120V Front Left
APC Back-UPS 675VA, 1 USB charging port, 120V Front Right
APC Back-UPS 675VA, 1 USB charging port, 120V Application
APC Back-UPS 675VA, 1 USB charging port, 120V Miscellaneous
APC Back-UPS 675VA, 1 USB charging port, 120V Detailed
APC Back-UPS 675VA, 1 USB charging port, 120V Front Left
APC Back-UPS 675VA, 1 USB charging port, 120V Front Right
APC Back-UPS 675VA, 1 USB charging port, 120V Application
APC Back-UPS 675VA, 1 USB charging port, 120V Miscellaneous
APC Back-UPS 675VA, 1 USB charging port, 120V Detailed
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

BE670M1 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (360W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
360 Watts / 675VA
Output Connections
(2) NEMA 5-15R (Surge Protection)
(5) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
4.99ft (1.5meters)
APC Back-UPS 675VA, 1 USB charging port, 120V
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

United States

Technical Specifications

Output

Max Configurable Power (Watts)
360 Watts / 675VA
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
92 - 139V

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
10hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
7 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
490Joules
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
5.47inches (139MM, 13.9CM)
Maximum Width
10.79inches (274MM, 27.4CM)
Maximum Depth
4.13inches (105MM, 10.5CM)
Net Weight
7.69lbs. (3.49KG)
Shipping weight
8.4lbs. (3.81KG)
Shipping Height
7.72inches (196MM, 19.6CM)
Shipping Width
14.29inches (363MM, 36.3CM)
Shipping Depth
6.61inches (168MM, 16.8CM)
Master Carton Dimensions (Length x Width x Height)
14 x 13 x 8inches (356 x 330 x 203MM)
Master Carton Units
2.0
Master Carton Weight
18.52lbs. (8.4)
Pallet Dimensions
42 x 30 x 42inches
Pallet Weight
504.86lbs.
Units per Pallet
60.0
SCC Codes
10731304341922

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 50000ft (0 - 15240meters)
Audible noise at 1 meter from surface of unit
35.0dBA
Online thermal dissipation
16.0BTU/hr

Conformance

Approvals
California Energy Commission (CEC), CTUVus, NOM, UL 1778
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services