APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL

APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL Front Left
APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL Front Left
APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL Front Left
APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL Front Left
  • Audio-video power protection from damaging power transients

  • Includes: 12 inch Coaxial Patch Cable, User Manual

View Product Overview

P7VR Features

APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL
Audio-video power protection from damaging power transients
Includes: 12 inch Coaxial Patch Cable, User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.

AV Surge Protectors Features & Benefits

Safety

IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Canada, Mexico, United States

Output

Number of Outlets
7.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
Co-axial Video / Cable protection
Peak Current Common Mode
20kAmps
Peak Current Normal Mode
11kAmps

Physical

Maximum Height
13.0inches (330MM, 33.02CM)
Maximum Width
2.5inches (64MM, 6.35CM)
Maximum Depth
1.25inches (32MM, 3.18CM)
Net Weight
1.1lbs. (0.5KG)
Shipping weight
1.67lbs. (0.76KG)
Shipping Height
17.5inches (445MM, 44.45CM)
Shipping Width
7.5inches (191MM, 19.05CM)
Shipping Depth
1.75inches (44MM, 4.45CM)
Color
Black
Master Carton Units
12.0
Master Carton Weight
20.0lbs. (0.0)
Units per Pallet
1092.0
SCC Codes
10731304187285

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CSA, FCC Part 68, UL 1363, UL 1449
Equipment protection policy
Lifetime : $25000
Standard warranty
Lifetime

Options

Services