APC BACK-UPS ES 350VA 120V UPS

APC BACK-UPS ES 350VA 120V UPS Front Straight
APC BACK-UPS ES 350VA 120V UPS Front Straight
APC BACK-UPS ES 350VA 120V UPS Front Straight
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

View Product Overview

BE350 Features

APC BACK-UPS ES 350VA 120V UPS
Best Value UPS with Battery Backup & Surge Protection for Home Computers

Back-UPS ES Features & Benefits

Marketing Features

Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Lifetime data recovery warranty
Provides peace of mind with professional data recovery services in the event data is lost due to the failure of the unit (not available on all models).
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Convenience

Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Canada, United States

Output

Nominal Output Voltage
120V
Topology
Standby

Input

Nominal Input Voltage
120V
Number of Power Cords
1

Batteries & Runtime

Replacement Battery
RBC Quantity
1

Physical

Net Weight
8.0lbs. (3.64KG)
Shipping weight
8.75lbs. (3.98KG)
Master Carton Units
2.0
Units per Pallet
100.0
SCC Codes
1073130401884 8

Options

Services