APC Audio/Video Surge Protector with Coax Protection MP6

APC Audio/Video Surge Protector with Coax Protection MP6 Front Left
APC Audio/Video Surge Protector with Coax Protection MP6 Front Left
APC Audio/Video Surge Protector with Coax Protection MP6 Front Left
  • Audio-video power protection from damaging power transients

  • Includes: 6ft Gold Plated Coaxial Cable, User Manual

View Product Overview

P7VMP6 Features

APC Audio/Video Surge Protector with Coax Protection MP6
Audio-video power protection from damaging power transients
Includes: 6ft Gold Plated Coaxial Cable, User Manual
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

AV Surge Protectors Features & Benefits

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Building Wiring Fault Indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Canada, Mexico, United States

Output

Number of Outlets
7.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6ft (1.83meters)
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
480Joules
Data Line Protection
Cable modem / Video protection
eP Joule Rating
1080
Peak Current Common Mode
10kAmps
Peak Current Normal Mode
10kAmps

Physical

Maximum Height
12.5inches (318MM, 31.8CM)
Maximum Width
3.0inches (76MM, 7.6CM)
Maximum Depth
1.4inches (36MM, 3.6CM)
Net Weight
1.1lbs. (0.5KG)
Shipping weight
1.6lbs. (0.73KG)
Shipping Height
14.13inches (359MM, 35.9CM)
Shipping Width
5.38inches (137MM, 13.7CM)
Shipping Depth
1.75inches (44MM, 4.4CM)
Color
Silver Satin
Master Carton Units
12.0
SCC Codes
1073130422734 9

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CSA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $50000
Standard warranty
Lifetime

Options

Services