APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V

APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V Front Left
APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V Front Left
APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V Front Left
APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V Front Left
APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V Miscellaneous
RoHS
  • Audio-video power protection from damaging power transients

  • Includes: Coaxial cable, Network cable, Telephone Cable, User Manual

View Product Overview
Our Partners

P8VNTG Features

APC Audio/Video Power-Saving Surge Protector 8 Outlet with Phone/Network/Coax Protection, 120V
Audio-video power protection from damaging power transients
Includes: Coaxial cable, Network cable, Telephone Cable, User Manual
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

AV Surge Protectors Features & Benefits

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Building Wiring Fault Indicator
Immediately warns you of wiring problems like improper grounds that could cause shocks or prevent adequately suppressing surges.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

Product Distribution

Canada, United States

Output

Number of Outlets
8.0
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6ft (1.83meters)
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
4720Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line), RJ45 10/100 Base-T Ethernet protection, Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4
Peak Current Common Mode
40kAmps
Peak Current Normal Mode
20kAmps

Physical

Maximum Height
15.5inches (394MM, 39.4CM)
Maximum Width
3.75inches (95MM, 9.5CM)
Maximum Depth
2.0inches (51MM, 5.1CM)
Net Weight
2.1lbs. (0.95KG)
Shipping weight
2.7lbs. (1.23KG)
Shipping Height
17.72inches (450MM, 45.0CM)
Shipping Width
7.09inches (180MM, 18.0CM)
Shipping Depth
2.36inches (60MM, 6.0CM)
Color
Black
Master Carton Dimensions (Length x Width x Height)
20 x 11 x 24inches (506 x 275 x 597MM)
Master Carton Units
12.0
Master Carton Weight
34.0lbs. (15.45)
Units per Pallet
384.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-50000ft (0-15000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
CSA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $100000
Standard warranty
Lifetime

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services