APC Apple iBook Opaque White 12.1" Display

APC Apple iBook Opaque White 12.1" Display Front Left
APC Apple iBook Opaque White 12.1" Display Front Left
APC Apple iBook Opaque White 12.1" Display Front Left
APC Apple iBook Opaque White 12.1" Display Front Left
APC Apple iBook Opaque White 12.1" Display Back
APC Apple iBook Opaque White 12.1" Display Back
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP17R Features

APC Apple iBook Opaque White 12.1" Display
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United States

Output

Battery Capacity (mAh)
3600
Battery Output Voltage
11.1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
--
Battery Volt-Amp-Hour Capacity
40

Physical

Maximum Height
4.8inches (122MM, 12.19CM)
Maximum Width
3.2inches (81MM, 8.13CM)
Maximum Depth
0.83inches (21MM, 2.11CM)
Net Weight
0.7lbs. (0.32KG)
Shipping weight
1.0lbs. (0.45KG)
Shipping Height
9.0inches (229MM, 22.86CM)
Shipping Width
6.0inches (152MM, 15.24CM)
Shipping Depth
1.0inches (25MM, 2.54CM)
Color
White

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
0 - 40 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Standard warranty
1 year repair or replace

Options

Services