APC Apple PowerBook G4 Aluminum 17" Display

APC Apple PowerBook G4 Aluminum 17" Display Front Left
APC Apple PowerBook G4 Aluminum 17" Display Front Left
APC Apple PowerBook G4 Aluminum 17" Display Front Left
APC Apple PowerBook G4 Aluminum 17" Display Front Left
APC Apple PowerBook G4 Aluminum 17" Display Back
APC Apple PowerBook G4 Aluminum 17" Display Back
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP16R Features

APC Apple PowerBook G4 Aluminum 17" Display
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

United States

Output

Battery Capacity (mAh)
5400
Battery Output Voltage
11.1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
--
Battery Volt-Amp-Hour Capacity
60

Physical

Maximum Height
6.1inches (155MM, 15.5CM)
Maximum Width
3.8inches (97MM, 9.7CM)
Maximum Depth
0.89inches (23MM, 2.3CM)
Net Weight
0.96lbs. (0.44KG)
Shipping weight
1.25lbs. (0.57KG)
Shipping Height
9.0inches (229MM, 22.9CM)
Shipping Width
6.0inches (152MM, 15.2CM)
Shipping Depth
1.0inches (25MM, 2.5CM)
Color
Silver

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
0 - 40 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-10000ft (0-3000meters)

Conformance

Standard warranty
1 year repair or replace

Options

Services