APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery

APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery Front Left
APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery Front Left
APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery Front Left
APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery Front Left
APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery Front Right
  • Portable computer batteries for the leading brands of notebook computers.

View Product Overview

LBCAP14R Features

APC Apple PowerBook G4 Aluminum 15.2" Notebook Battery
Portable computer batteries for the leading brands of notebook computers.

Replacement Notebook Batteries Features & Benefits

Compatibility

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Canada, United States

Output

Battery Capacity (mAh)
2700
Battery Output Voltage
10.8

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lithium Ion
Battery mounting
--
Battery Volt-Amp-Hour Capacity
54

Physical

Maximum Height
4.75inches (121MM, 12.1CM)
Maximum Width
3.25inches (83MM, 8.3CM)
Maximum Depth
0.75inches (19MM, 1.9CM)
Net Weight
0.73lbs. (0.33KG)
Shipping weight
1.0lbs. (0.45KG)
Shipping Height
10.35inches (263MM, 26.3CM)
Shipping Width
7.0inches (178MM, 17.8CM)
Shipping Depth
1.5inches (38MM, 3.8CM)
Color
Grey

Environmental

Operating Temperature
50 - 104 °F (10 - 40 °C)
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
10 - 40 °C

Conformance

Standard warranty
1 year repair or replace

Options

Services