APC AV C Type 8 Outlet Power Filter, 120V

APC AV C Type 8 Outlet Power Filter, 120V Front Left
APC AV C Type 8 Outlet Power Filter, 120V Front Left
APC AV C Type 8 Outlet Power Filter, 120V Front Left
APC AV C Type 8 Outlet Power Filter, 120V Back
APC AV C Type 8 Outlet Power Filter, 120V Miscellaneous
APC AV C Type 8 Outlet Power Filter, 120V Miscellaneous
APC AV C Type 8 Outlet Power Filter, 120V Miscellaneous
APC AV C Type 8 Outlet Power Filter, 120V Miscellaneous
RoHS
  • AV power protection from electrical noise interference and damaging power transients

  • Includes: Coaxial cable, User Manual, Warranty card

View Product Overview
Our Partners
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

C20B Features

APC AV C Type 8 Outlet Power Filter, 120V
AV power protection from electrical noise interference and damaging power transients
Includes: Coaxial cable, User Manual, Warranty card
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

AV Power Filters Features & Benefits

Manageability

Multiple mounting methods
Allows for standardization on one product for use in different environments.
LED status indicators
Quickly understand unit and power status with visual indicators.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.

Product Distribution

Canada, United States

Output

Number of Outlets
8.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
6ft (1.83meters)
Number of Power Cords
1
Maximum Input Current
15.0A

Surge Protection and Filtering

Surge energy rating
3200Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
1.77inches (45MM, 4.5CM)
Maximum Width
5.35inches (136MM, 13.6CM)
Maximum Depth
14.92inches (379MM, 37.9CM)
Net Weight
3.04lbs. (1.38KG)
Shipping weight
3.64lbs. (1.65KG)
Shipping Height
1.97inches (50MM, 5.0CM)
Shipping Width
7.87inches (200MM, 20.0CM)
Shipping Depth
16.3inches (414MM, 41.4CM)
Color
Black
Master Carton Dimensions (Length x Width x Height)
17.5 x 15.9 x 6.5inches (444 x 404 x 165MM)
Master Carton Units
6.0
Master Carton Weight
22.82lbs. (10.35)
SCC Codes
1073130428774 9

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 (no %
Operating Elevation
0-3000ft (0-900meters)
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (no %
Storage Elevation
0-15000ft (0-4500meters)

Conformance

Approvals
CSA
Equipment protection policy
Lifetime : $350000
Standard warranty
Lifetime

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services