APC AV Black In-Wall Power Filter and Connection Kit

APC AV Black In-Wall Power Filter and Connection Kit Front Left
APC AV Black In-Wall Power Filter and Connection Kit Front Left
APC AV Black In-Wall Power Filter and Connection Kit Front Left
APC AV Black In-Wall Power Filter and Connection Kit Front Left
  • The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means ...

  • Includes: Installation guide, Screws

View Product Overview

INWALLKIT-BLK Features

APC AV Black In-Wall Power Filter and Connection Kit
The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.
Includes: Installation guide, Screws
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.

Product Distribution

Canada, United States

Input

Number of Power Cords
2

Physical

Maximum Height
4.72inches (120MM, 12.0CM)
Maximum Width
4.72inches (120MM, 12.0CM)
Maximum Depth
1.97inches (50MM, 5.0CM)
Net Weight
1.5lbs. (0.68KG)
Shipping weight
3.44lbs. (1.56KG)
Shipping Height
4.75inches (121MM, 12.1CM)
Shipping Width
5.4inches (137MM, 13.7CM)
Shipping Depth
8.25inches (210MM, 21.0CM)
Color
Black
Units per Pallet
192.0

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-50000ft (0-15000meters)

Conformance

Approvals
ETL
Equipment protection policy
--
Standard warranty
Lifetime

Options

Services