APC AV 1.5kVA S Type Power Conditioner with Battery Backup 120V
-
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
-
Includes: Battery modules ship installed, Cat6 Ethernet Cable, CD with software, Country-specific detachable power cord, Rack Mounting Brackets, Rack Mounting support ...
Recommended replacement:
APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V,
S15BLK
S15 Features
APC AV 1.5kVA S Type Power Conditioner with Battery Backup 120V
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
Includes: Battery modules ship installed, Cat6 Ethernet Cable, CD with software, Country-specific detachable power cord, Rack Mounting Brackets, Rack Mounting support rails, USB cable, User Manual
AV Power Conditioners & Battery Backups Features & Benefits
Manageability
LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
Serviceability
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Resettable circuit breakers
Enables a quick recovery from overload events.
Protection
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Brazil, Canada, United States
Technical Specifications
Output
Output power capacity
1.0kWatts
/ 1.44kVA
Max Configurable Power (Watts)
1.0kWatts
/ 1.44kVA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform type
Sine wave
Maximum Output Current
12
Output Connections
(12)
NEMA 5-15R
(Battery Backup)
Transfer Time
2-4 ms
Transfer Time
7ms typical
Input
Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
10ft
(3.05meters)
Input voltage range for main operations
90 - 140V
Number of Power Cords
1
Maximum Input Current
12.0A
Transfer Time
2-4 ms
Batteries & Runtime
Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
300
Runtime
Efficiency
Communications & Management
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Surge Protection and Filtering
Surge energy rating
4080Joules
Data Line Protection
RJ-45 Modem/Fax protection (four wire dual line), RJ45 10/100/1000 Base-T Ethernet protection, Cable modem / Video protection, Co-axial Video / Cable protection, Coaxial 2-Way splitter with protection
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
5.25inches
(133MM, 13.3CM)
Maximum Width
17.0inches
(432MM, 43.2CM)
Maximum Depth
19.0inches
(483MM, 48.3CM)
Rack Height
3U
Net Weight
62.0lbs.
(28.18KG)
Shipping weight
76.0lbs.
(34.55KG)
Shipping Height
13.2inches
(335MM, 33.5CM)
Shipping Width
20.2inches
(513MM, 51.3CM)
Shipping Depth
23.4inches
(594MM, 59.4CM)
Color
Silver Satin
Master Carton Units
1.0
Units per Pallet
12.0
SCC Codes
10731304 0
Environmental
Operating Temperature
32 - 104 °F
(0 - 40 °C)
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-10000ft
(0-3000meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-50000ft
(0-15000meters)
Conformance
Approvals
CSA, FCC Part 15 Class B, UL 1778
Equipment protection policy
Unlimited Lifetime
Standard warranty
2 years repair or replace