Our Brands

APC AV 1.5 kVA H Type Power Conditioner 120V

APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Right
APC AV 1.5 kVA H Type Power Conditioner 120V Front Straight
APC AV 1.5 kVA H Type Power Conditioner 120V Back
APC AV 1.5 kVA H Type Power Conditioner 120V Back
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Left
APC AV 1.5 kVA H Type Power Conditioner 120V Front Right
APC AV 1.5 kVA H Type Power Conditioner 120V Front Straight
APC AV 1.5 kVA H Type Power Conditioner 120V Back
APC AV 1.5 kVA H Type Power Conditioner 120V Back
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
APC AV 1.5 kVA H Type Power Conditioner 120V Miscellaneous
  • Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

  • Includes: 6 ft gold plated coaxial cable, Rack mounting brackets, RJ11 cable, User manual

View Product Overview

H15 Features

Key Features

Rack Height
2U
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Maximum Input Current
15.0A
APC AV 1.5 kVA H Type Power Conditioner 120V
Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients
Includes: 6 ft gold plated coaxial cable, Rack mounting brackets, RJ11 cable, User manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

AV Power Conditioners & Battery Backups Features & Benefits

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Manageability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
12.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
47 - 63 Hz
Number of Power Cords
1
Input Power
1500 Watts

Surge Protection and Filtering

Surge energy rating
5270Joules
Data Line Protection
Coaxial 2-way splitter with protection, Coaxial video/cable protection, RJ11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
Peak Current Common Mode
160kAmps
Peak Current Normal Mode
80 per phasekAmps

Physical

Maximum Height
3.74inches (95MM, 9.5CM)
Maximum Width
17.01inches (432MM, 43.2CM)
Maximum Depth
9.49inches (241MM, 24.1CM)
Net Weight
16.73lbs. (7.59KG)
Shipping weight
22.44lbs. (10.18KG)
Shipping Height
6.61inches (168MM, 16.8CM)
Shipping Width
20.39inches (518MM, 51.8CM)
Shipping Depth
12.68inches (322MM, 32.2CM)
Color
Silver
Master Carton Dimensions (Length x Width x Height)
20.76 x 13.14 x 14.15inches (527 x 334 x 359MM)
Master Carton Units
2.0
Master Carton Weight
49.01lbs. (22.23)
Units per Pallet
36.0
SCC Codes
10731304225468

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 10000ft (0 - 3048meters)
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 50000ft (0 - 15240meters)

Conformance

Approvals
CSA, FCC part 68, Industry Canada, UL 1012, UL 1449, UL 498
Equipment protection policy
Lifetime : $750000
Standard warranty
5 year repair or replace

Options

Services