APC AC Laptop Charger, 12V/36W, SAMSUNG

APC AC Laptop Charger, 12V/36W, SAMSUNG Front Straight
APC AC Laptop Charger, 12V/36W, SAMSUNG Front Straight
APC AC Laptop Charger, 12V/36W, SAMSUNG Front Straight
APC AC Laptop Charger, 12V/36W, SAMSUNG Application
RoHS
  • Universal, convenient charging for laptops

  • Includes: AC cable, Laptop Charger, Notebook adapter tips (check compatibility guide before purchase), User Manual

View Product Overview
Sorry, currently we don't have additional content for this product, but we are working on it.
Want additional product information?
Load the product overview with videos, comparison and features.

NP12V36W-SG Features

APC AC Laptop Charger, 12V/36W, SAMSUNG
Universal, convenient charging for laptops
Includes: AC cable, Laptop Charger, Notebook adapter tips (check compatibility guide before purchase), User Manual
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

APC Laptop Chargers Features & Benefits

Safety

Over voltage protection
Prevents voltage spikes from reaching electronics by regulating the power when a transient load occurs.
Durability by design
Screwlock mechanism ensures minimal wear and tear on critical components, effectively preserving your laptop’s charging port and your APC Laptop Charger.
Over charging protection
Extends battery life by checking voltage and current, and automatically shutting down when laptop is fully charged.
Premium safety and efficiency
All models come with 4 layers of premium power protection; including over-temperature protection, over-charging protection, over-voltage protection, and short-circuit protection.
Over temperature protection
Protects your laptop and charger from overheating by discontinuing the charge when the battery temperature surpasses recommended levels.
Short circuit protection
Prevents battery from potential deformation by shutting down in the event of a shorted circuit.

Compatibility

Universal laptop compatibility
Compatible with nearly any major brand of laptop.
Patented screwlock tips
Durable screwlock tips to ensure you never leave your charger or accompanying tips behind.

Product Distribution

Canada, United States

Input

Number of Power Cords
1

Physical

Maximum Height
4.33inches (110MM, 11.0CM)
Maximum Width
1.89inches (48MM, 4.8CM)
Maximum Depth
1.3inches (33MM, 3.3CM)
Net Weight
0.42lbs. (0.19KG)
SCC Codes
2073130432905 7

Conformance

Approvals
CE Mark
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services