APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed

APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Front Left
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Front Straight
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Application
APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed Miscellaneous
RoHS
  • A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

  • Includes: Installation guide

View Product Overview

PDPM100L6F-M Features

APC 100kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Pole, MBP, 1 Subfeed
A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Modular Power Distribution Features & Benefits

Agility

Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Smallest footprint
Minimizes your real estate expenses
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Current Monitoring
Monitors the aggregate current draw per power distribution unit.

Protection

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.

Product Distribution

Canada, United States

Output

Nominal Output Voltage
208V 3PH
Maximum Total Current Draw
127
Overload Capacity (at nominal rated input V)
125% overload for 10 minutesVA

Input

Nominal Input Voltage
600V 3PH
Input frequency
60 Hz
Input Connections
Hard Wire 4-wire (3PH + G)
Input Power
120000.0Watts
Load Capacity
100000VA
Maximum Crest Factor
1.3999999999999999
Overload Capacity (at nominal rated input V)
125% overload for 10 minutesVA

Physical

Maximum Height
78.9inches (2004MM, 200.4CM)
Maximum Width
23.62inches (600MM, 60.0CM)
Maximum Depth
42.13inches (1070MM, 107.0CM)
Net Weight
1800.0lbs. (818.18KG)
Shipping weight
1900.0lbs. (863.64KG)
Shipping Height
84.65inches (2150MM, 215.0CM)
Shipping Width
40.0inches (1016MM, 101.6CM)
Shipping Depth
48.03inches (1220MM, 122.0CM)
Color
Black

Environmental

Operating Temperature
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-10000ft (0-3000meters)
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000ft (0-4500meters)

Conformance

Approvals
CSA C22.2 No. 60950-1-03, FCC Part 15 Class B, UL 60950-1
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services