Smart-UPS On-Line

High density, double-conversion on-line power protection with scalable runtime

Smart-UPS On-Line provides high density, true double-conversion on-line power protection for servers, voice / data networks, medical labs, and light industrial applications. Capable of supporting loads from 1 to 20kVA in a rack/tower convertible form, the Smart-UPS On-Line is available from 2U to 12U. Recent family extensions at 15 and 20kVA enable support of power hungry blade servers or heavily loaded equipment racks. When business-critical systems require runtime in hours, not minutes, Smart-UPS On-Line can be configured with matching battery packs to comply with aggressive runtime demands. The included PowerChute management software provides unattended graceful shutdown of network operating systems. All models 5kVA and above include an integrated Network Management Card for remote management (optional on models below 5 kVA). The Smart-UPS On-Line family provides customers with a reliable source of uninterruptible power even in demanding power environments, including very wide input voltage window, extremely tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.

Read More


Products Price Part Number Input Voltage Nominal Output Voltage Power Rated VA Input Connection Type Output Connection Type Output Connection Count
APC Smart-UPS SRT 1000VA 120V
APC Smart-UPS SRT 1000VA 120V $859.00 SRT1000XLA 120 V 120 V 1000 NEMA 5-15P NEMA 5-15R,
NEMA L5-15R
6,
1
APC Smart-UPS SRT 1000VA RM 120V Network Card
APC Smart-UPS SRT 1000VA RM 120V Network Card $1,425.00 SRT1000RMXLA-NC 120 V 120 V 1000 NEMA 5-15P NEMA 5-15R 6
APC Smart-UPS SRT 1000VA RM 120V
APC Smart-UPS SRT 1000VA RM 120V $959.00 SRT1000RMXLA 120 V 120 V 1000 NEMA 5-15P NEMA 5-15R 6
APC Smart-UPS SRT 1500VA RM 120V Network Card
APC Smart-UPS SRT 1500VA RM 120V Network Card $1,850.00 SRT1500RMXLA-NC 120 V 120 V 1500 NEMA 5-15P NEMA 5-15R 6
Best Value
APC Smart-UPS SRT 1500VA 120V
APC Smart-UPS SRT 1500VA 120V $1,175.00 SRT1500XLA 120 V 120 V 1500 NEMA 5-15P NEMA 5-15R 6
APC Smart-UPS SRT 1500VA RM 120V
APC Smart-UPS SRT 1500VA RM 120V $1,350.00 SRT1500RMXLA 120 V 120 V 1500 NEMA 5-15P NEMA 5-15R 6
APC Smart-UPS SRT 2200VA RM 120V
APC Smart-UPS SRT 2200VA RM 120V $1,725.00 SRT2200RMXLA 120 V 120 V 2200 NEMA 5-20P NEMA 5-20R,
NEMA L5-20R
6,
1
APC Smart-UPS SRT 2200VA 120V
APC Smart-UPS SRT 2200VA 120V $1,500.00 SRT2200XLA 120 V 120 V 2200 NEMA 5-20P NEMA 5-20R,
NEMA L5-20R
6,
1
APC Smart-UPS SRT 2200VA 120V TAA
APC Smart-UPS SRT 2200VA 120V TAA $1,825.00 SRT2200RMXLAUS 120 V 120 V 2200 NEMA 5-20P NEMA 5-20R,
NEMA L5-20R
6,
1
APC Smart-UPS SRT 2200VA RM 120V Network Card
APC Smart-UPS SRT 2200VA RM 120V Network Card $2,100.00 SRT2200RMXLA-NC 120 V 120 V 2200 NEMA 5-20P NEMA 5-20R,
NEMA L5-20R
6,
1
APC Smart-UPS SRT 3000VA 208/230V IEC
APC Smart-UPS SRT 3000VA 208/230V IEC $2,750.00 SRT3000XLW-IEC 208 V,
230 V
208 V,
230 V
3000 British BS1363A, IEC-320 C20, Schuko CEE 7/EU1-16P IEC 320 C13,
IEC 320 C19,
IEC Jumpers
6,
2,
2
APC Smart-UPS SRT 3000VA RM 208/230V IEC
APC Smart-UPS SRT 3000VA RM 208/230V IEC $2,975.00 SRT3000RMXLW-IEC 208 V,
230 V
208 V,
230 V
3000 British BS1363A, IEC-320 C20, Schuko CEE 7/EU1-16P IEC 320 C13,
IEC 320 C19,
IEC Jumpers
6,
2,
2
APC Smart-UPS SRT 3000VA RM 208V
APC Smart-UPS SRT 3000VA RM 208V $2,800.00 SRT3000RMXLT 208 V 208 V 3000 NEMA L6-20P NEMA L6-20R,
NEMA L6-30R
2,
1
Featured
APC Smart-UPS SRT 3000VA RM 120V Network Card
APC Smart-UPS SRT 3000VA RM 120V Network Card $3,400.00 SRT3000RMXLA-NC 120 V 120 V 3000 NEMA L5-30P NEMA 5-20R,
NEMA L5-30R
8,
1
APC Smart-UPS SRT 3000VA RM 208V Network Card
APC Smart-UPS SRT 3000VA RM 208V Network Card $3,400.00 SRT3000RMXLT-NC 208 V 208 V 3000 NEMA L6-20P NEMA L6-20R,
NEMA L6-30R
2,
1
APC Smart-UPS SRT 3000VA RM 120V
APC Smart-UPS SRT 3000VA RM 120V $2,875.00 SRT3000RMXLA 120 V 120 V 3000 NEMA L5-30P NEMA 5-20R,
NEMA L5-30R
8,
1
APC Smart-UPS SRT 3000VA RM 208V to 120V 2U Step-Down Transformer
APC Smart-UPS SRT 3000VA RM 208V to 120V 2U Step-Down Transformer $3,550.00 SRT3000RMXLT-5KTF 208 V 120 V,
208 V
3000 NEMA L6-20P NEMA 5-20R,
NEMA L6-20R
12,
2
APC Smart-UPS SRT 3000VA 208V
APC Smart-UPS SRT 3000VA 208V $2,750.00 SRT3000XLT 208 V 208 V 3000 NEMA L6-20P NEMA L6-20R,
NEMA L6-30R
2,
1
APC Smart-UPS SRT 3000VA 120V TAA
APC Smart-UPS SRT 3000VA 120V TAA $3,000.00 SRT3000XLAUS 120 V 120 V 3000 NEMA L5-30P NEMA 5-20R,
NEMA L5-30R
8,
1
APC Smart-UPS SRT 3000VA 120V
APC Smart-UPS SRT 3000VA 120V $2,725.00 SRT3000XLA 120 V 120 V 3000 NEMA L5-30P NEMA 5-20R,
NEMA L5-30R
8,
1
Page:
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms Provides notification of changing utility power and UPS power conditions
Disconnected battery notification Warns when a battery is not available to provide backup power.
Protection
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable Provides temporary battery power when the utility power is out.
Resettable circuit breaker Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Manageability
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
Network manageable Provides remote power management of the UPS over the network.
SmartSlot Customize UPS capabilities with management cards.
LED status indicators Quickly understand unit and power status with visual indicators.
Serial connectivity Provides management of the UPS via a serial port.
Adaptability
Rack/Tower convertible Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Flash upgradeable firmware Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Availability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Scalable runtime Allows additional run time to be quickly added as needed.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.