Thermal Containment

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

The EcoAisle is an intelligent thermal containment solution designed to increase cooling system efficiency while protecting critical IT equipment and personnel. The Active Flow Control (AFC) availble in the EcoAisle provides the intelligence to communicate to the cooling system in order to right size the cooling airflow to match the load of the IT equipment providing a reduction in fan energy over conventional cooling systems. The Eco Aisle system adapts to varying rack heights, aisle widths, and rack depths to support either hot or cold aisle containment. The Air Return System of the EcoAisle provides a centralized hot air return path for room based CRAC/CRAH units or external air handling systems. The optional UL723s listed Fire Safe System uses temperature sensors to drop ceiling panels in the event of a fire. The Fire Safe System can also be used in conjunction with a field supplied smoke detector to activate in the event smoke is detected with the aisle. EcoAisle provides a safe and efficient environment for IT equipment and personnell incorporating additional features for high efficiency LED lighting with motion detection. EcoAisle can be deployed in zones or modules to gain the benefit at either the rack or row level.

Read More
Products Part Number Price
Product Active Flow Controller Part Number ACAC22000 Price -- Call for Availability
800-800-4272 800-800-4272
Product Mounting Kit, 1U / Duct - Active Flow Controller Part Number ACAC22001 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Rear Assembly for InRow 300 mm Part Number ACCS1000 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Rear Assembly for NetShelter SX 42U and InRow 600mm Part Number ACCS1001 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment End Caps Part Number ACCS1002 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Front Assembly for InRow 300mm Part Number ACCS1003 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Front Assembly for InRow 600mm Part Number ACCS1004 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Front Assembly for NetShelter SX 42U 600mm Wide Part Number ACCS1005 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Rear Assembly for NetShelter SX 42U 750mm Wide Part Number ACCS1006 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment Front Assembly for NetShelter SX 42U 750mm Wide Part Number ACCS1007 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Rack Air Containment, Front Assembly, InRow RA, 300mm Part Number ACCS1008 Price -- Call for Availability
800-800-4272 800-800-4272
Product Rack Air Containment, Front Assembly, ACRC301S / ACRC301H, 300mm Part Number ACCS1009 Price -- Call for Availability
800-800-4272 800-800-4272
Product Baying Kit - 900mm deep to 900mm deep (PDU/UPS to PDU/UPS) Part Number ACDC1005 Price -- Call for Availability
800-800-4272 800-800-4272
Product Baying Kit - 1070mm deep to 900mm deep (Rack to PDU/UPS) Part Number ACDC1006 Price -- Call for Availability
800-800-4272 800-800-4272
Product Baying Kit - 1070mm deep to 1070mm deep (Rack to Rack) Part Number ACDC1007 Price -- Call for Availability
800-800-4272 800-800-4272
Product Privacy Panel - Symmetra PX & Symmetra RX Frame Part Number ACDC1008 Price -- Call for Availability
800-800-4272 800-800-4272
Product Door Lock Assy Part Number ACDC1009 Price -- Call for Availability
800-800-4272 800-800-4272
Product Retrofittable Ceiling Assembly 750mm Part Number ACDC1015 Price -- Call for Availability
800-800-4272 800-800-4272
Product Door and Frame Assembly SX to SX Part Number ACDC1016 Price -- Call for Availability
800-800-4272 800-800-4272
Product Door and Frame Assembly SX to VX (VX Right Side) Part Number ACDC1017 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Assembly 300mm Part Number ACDC1018 Price -- Call for Availability
800-800-4272 800-800-4272
Product Retrofittable Ceiling Assembly 600 mm Part Number ACDC1019 Price -- Call for Availability
800-800-4272 800-800-4272
Product Door and Frame Assembly VX to SX (VX Left Side) Part Number ACDC1020 Price -- Call for Availability
800-800-4272 800-800-4272
Product Door and Frame Assembly VX to VX Part Number ACDC1021 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Mounting Rail - 1800mm (70.9in) Part Number ACDC2000 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Mounting Rail - 600mm (23.6in) Part Number ACDC2001 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Mounting Rail - 300mm (11.8in) Part Number ACDC2002 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Mounting Rail - 100mm (3.9in) Part Number ACDC2003 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Wall Mount - Single Row - 1800mm (70.9in) Part Number ACDC2004 Price -- Call for Availability
800-800-4272 800-800-4272
Product Mounting Brackets - Ceiling Panel Rail (Cooling / Racks) Part Number ACDC2005 Price -- Call for Availability
800-800-4272 800-800-4272
Product Mounting Brackets - Ceiling Panel Rail (Power) Part Number ACDC2006 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Lock System (w/o power supply) Part Number ACDC2015 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Lock System, 100-120V (w/ power supply) Part Number ACDC2016 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel Lock System, 200-240V (w/ power supply) Part Number ACDC2017 Price -- Call for Availability
800-800-4272 800-800-4272
Product Aisle Containment Lighting kit (w/ power supply) Part Number ACDC2018 Price -- Call for Availability
800-800-4272 800-800-4272
Product Aisle Containment Lighting kit (w/o power supply) Part Number ACDC2019 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel - 900mm (36in) Part Number ACDC2100 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel - 900mm (36in) - V0 Part Number ACDC2101 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel - 1200mm (48in) Part Number ACDC2102 Price -- Call for Availability
800-800-4272 800-800-4272
Product Ceiling Panel - 1200mm (48in) - V0 Part Number ACDC2103 Price -- Call for Availability
800-800-4272 800-800-4272
Page:
Adaptability
Modular strategy Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
Air Return System Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Flexibility Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
Agility
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Fire Safe System Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
One-way locking door Secures the hot aisle while allowing for quick exit in case of emergency.
Ceiling tiles Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
Safe Slide Doors Emergency break away sliding door enables quick exit in the event of an emergency
Total Cost of Ownership
EcoLEDgy Driven Lighting Integrated high efficiency LED lighting with on/off motion sensors
Efficiency Increases the capacity of the air conditioner by supplying a warmer return air temperature.
Active Airflow Control Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
Availability
Over Aisle Access Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Scalable densities Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare