Actassi S-One RJ45 Connector tooless Cat6 shielded x 1

Share:

Actassi S-One RJ45 Connector tooless Cat6 shielded x 1

VDIB17726B01

Description: Without any loose parts Actassi S-One RJ45 connector is more compact, easier to handle and up to 50% faster to connect. The connector is delivered open, ready to connect. It has an automatic 360° cable earthing, a simple locking termination and a very smart locking function. The robust one-piece design is suitable for all applications, and in Actassi S-One range you’ll find both shielded and unshielded connectors of all categories. In addition, in case of mistake during the wiring, Actassi S-One connector can be open and corrected without any tool.

Includes : User Manual

VDIB17726B01 Features

Actassi S-One RJ45 Connector tooless Cat6 shielded x 1

  • All in one and ready-to-use
    The RJ45 is designed without any loose part. The connector is already ready to use: it is tidy up pre-opened and ready to connect. When you are on site, take one product in hand and connect: it’s easier to handle and up to 50% faster to connect.
  • Automatic earthing:
    An automatic earthing for FTP/STP versions is integrated in the panel.
  • Easy and quick
    The hinge allows you to wire correctly and to connect without using an additional part. It’s easier and quick.
  • Easy visual identification of the category
    Each category can be easily identified by the color cap of the connector (green: cat5, blue lavender: cat6, dark blue: cat6A). The category is also engraved on the front of the connector to be easily identified.
  • Several categories compliant to standards and certified by a third party
    Unshielded (UTP) and shielded (STP, with Zamak body) versions are available in Cat5e, Cat6 and Cat6A. The connectors are fully compliant with ISO/IEC 11801 2011 Edition 2. Each category is certified by a third party. S-One connectors are also fully PoE+ compliant.
  • Smart cable locking function
    The bridle is designed to lock all cables diameters. In UTP connectors, a flexible elastomer fixes the cable. In STP connectors, a bridle pushed by a spring blocks the cable. This way the cable is fixed in the connector and you can use your 2 hands to install the 8 wires correctly.
  • Tooless
    The RJ45 design allows to connect the wires by closing the RJ45 manually. No extra force is required. There is no need to use a tool to punch wires or to close the RJ45.
  • U-shape cable entry
    A simple and quick movement puts the cable in the right position. No loose time to shoot a round hole, this U-shape is adapted to all diameters of cables. Thanks to the U shape, you can keep initial cable earthing structure and secure the performance. Moreover the RJ45 is delivered open and ready to connect.

Network Connectivity Features & Benefits

  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • PoE+
    S-One connectors enable PoE+ applications
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    28mm , 2.8CM
  • Maximum Width
    18mm , 1.8CM
  • Maximum Depth
    35mm , 3.5CM
  • Net Weight
    0.03KG
  • Shipping weight
    0.03KG
  • Shipping Height
    28mm , 2.8CM
  • Shipping Width
    18mm , 1.8CM
  • Shipping Depth
    35mm , 3.5CM
  • Color
    Aluminum Finish

Environmental

  • Operating Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Manuals and Warranties
Title
Size
Updated On
PDF

Size

12088KB

Updated On

2017-02-18

For Actassi S-One RJ45 Connector tooless Cat6 , Cat6A STP : VDIB17726B01, VDIB17726B12, VDIB1772XB01,VDIB1772XB12
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

52KB

Updated On

2017-02-18

Network Connectivity Actassi VDIB17726B01
PDF

Size

491KB

Updated On

2016-12-16

Fast and trouble-free network connectivity
Environmental Profile
Title
Size
Updated On
PDF

Size

2948KB

Updated On

2016-12-16

Network Connectivity Actassi VDIB17726Bxx, VDIB1772XBxx
Title
Size
Updated On