Actassi FL-C Trunk MTPf 1*12 fibers/MTPf 1*12 fibers OM3 6 m lenght

Share:

Actassi FL-C Trunk MTPf 1*12 fibers/MTPf 1*12 fibers OM3 6 m lenght

VDILL034C4C0006

Description: 100% pre-terminated and pre-tested Indoor/Outdoor Bend insensitive OM3 cables, 6m. Used with MTP connectors. Both ends of this trunk cable are pre-terminated with 2 pieces of 12-fibers female MTP connectors managed with Polarity C fiber path arrangements.

VDILL034C4C0006 Features

Actassi FL-C Trunk MTPf 1*12 fibers/MTPf 1*12 fibers OM3 6 m lenght

  • Fast installation
    x3 faster installation compared to standard optic offer: save connection time on site, only deploy links and then reduce human intervention on site.
  • High security for your network
    Complete plug & play systems . Factory 100% pre-assembled and 100% pre-tested.
  • Scalable and adaptable with possibility of additional lengths
    Pay as you grow. Extensions possible with additional lengths.

Network Connectivity Features & Benefits

  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • PoE+
    S-One connectors enable PoE+ applications
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    10mm , 1.0CM
  • Maximum Width
    200mm , 20.0CM
  • Maximum Depth
    200mm , 20.0CM
  • Net Weight
    0.07KG
  • Shipping weight
    0.07KG
  • Shipping Height
    10mm , 1.0CM
  • Shipping Width
    200mm , 20.0CM
  • Shipping Depth
    200mm , 20.0CM

Conformance

  • Standard warranty
    3 years repair or replace
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

44KB

Updated On

2017-02-18

Network Connectivity Actassi VDILL034C4C0006
Title
Size
Updated On