Actassi FL-C Fibre optic patchcord 50/125 LCd-LCd LSZH OM4 3m lenght

Share:

Actassi FL-C Fibre optic patchcord 50/125 LCd-LCd LSZH OM4 3m lenght

VDIP544553

Description: Actassi fiber optic patch cords ensure a reliable transmission in data networks. It is suitable for patching within technial rooms and at workstation between passive and active equipment. This 3 meters OM4 optic patchcord is pre-terminated with LC duplex connetors at both ends and is 100% optically tested. 2mm colored Low Smoke Zero Halogen (LSZH) sheath provides a safe, quick and easy identification of performance.

Includes : Insertion loss report tests

VDIP544553 Features

Actassi FL-C Fibre optic patchcord 50/125 LCd-LCd LSZH OM4 3m lenght

  • Color identification
    2mm coloured sheath for a quick and easy identification of performances.
  • Factory terminated and 100 % optically tested
    Factory terminated and 100 % optically tested. Low Smoke Zero Halogen (LSZH) sheath. Available in OM3 and OM4 performances. LC connectors compliant with TIA/EIA 604-10A and IEC 61754-20 Ed. 2. OM3 50/125 compliant with ITU G.651, IEC 60793-2-10 Type A1a.2 and ISO/IEC 11801: 2011 Ed2.2 OM3 ; OM4 50/125 compliant with IEC 60793-2-10 Type A1a.3, ISO/IEC 11801: 2011 Ed2.2 OM4. Cable mechanical characteristics tested according to IEC 60794-1
  • Fire and flame retardant
    Flame retardant according to IEC 60 332-1, EN 50 265 2.1, NF C 32 070 2.1 (Category C2). Fire retardant according to IEC 60 332-3 C, EN 50 266, NF C 32 070 2.2 (Category C1).

Network Connectivity Features & Benefits

  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    50mm , 5.0CM
  • Maximum Width
    250mm , 25.0CM
  • Maximum Depth
    300mm , 30.0CM
  • Net Weight
    0.03KG
  • Shipping weight
    0.03KG
  • Shipping Height
    50mm , 5.0CM
  • Shipping Width
    250mm , 25.0CM
  • Shipping Depth
    300mm , 30.0CM
  • Color
    Pink

Environmental

  • Operating Temperature
    -40 - 70 °C
  • Storage Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

53KB

Updated On

2017-02-15

Network Connectivity Actassi VDIP544553
Title
Size
Updated On