Actassi CL-MX6A Cable LAN F/FTP 4P Cat6A 550MHz LSZH 500m

Share:

Actassi CL-MX6A Cable LAN F/FTP 4P Cat6A 550MHz LSZH 500m

VDIC68X218

Description: Actassi CL-MX LAN Copper cables is an high added value range allowing you to transmit voice & data applications and exceeding cabling system international standards by 3dB minimum on NEXT & RL. Actassi CL-MX LAN Copper cables is designed with a single-foil metallic crossfiller for quicker installation and is fully certified by Third party Laboratory at component and permanent links levels. Cat6A F/FTP 1x4P cable can be used to support up to 10 Gigabit Ethernet, 550 MHz bandwith and is available with LSZH sheath in a packaging of 500 meters.

Includes : User Manual

VDIC68X218 Features

Actassi CL-MX6A Cable LAN F/FTP 4P Cat6A 550MHz LSZH 500m

  • Fire retardant
    Fire retardant properties for LSFRZH version according to IEC 60332-3C, NF C 32070 2.1, NF C 32070 2.2
  • PoE and PoE+
    Compatible with PoE standards (Power over Ethernet) and PoEP (Power over Ethernet Plus) which allows to supply equipments (IP phone, camera, WIFI hotspot…) until 13 W or 25 W.
  • Superior Electro Magnetic Compatibility (EMC) and superior shielding
    Grade 1 Transfer Impedance. The patented crossfiller brings 3x shielding and superior Electro Magnetic Compatibility (EMC). Thanks to the unique design, the EMC performance is among the best in the market with performances exceeding the standard requirements for shielded cables with braid (S/FTP). The metallic crossfiller ensures an improved transfer impedance to fit requirements of sensitive areas where data transmission is critical.

Network Connectivity Features & Benefits

  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    445mm , 44.5CM
  • Maximum Width
    400mm , 40.0CM
  • Maximum Depth
    400mm , 40.0CM
  • Net Weight
    30.0KG
  • Shipping weight
    30.0KG
  • Shipping Height
    445mm , 44.5CM
  • Shipping Width
    400mm , 40.0CM
  • Shipping Depth
    400mm , 40.0CM
  • Color
    Blue

Sustainable Offer Status

Manuals and Warranties
Title
Size
Updated On
PDF

Size

72KB

Updated On

2017-02-18

Network Connectivity Actassi VDIC68X218
PDF

Size

712KB

Updated On

2017-02-18

Actassi CL-MX6A Copper cable 4P Cat6A F/FTP 550MHz LSZH 500m : VDIC68X218
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

724KB

Updated On

2016-12-16

Discover the features and benefits of the CL-MX cable
Agency Approvals
Title
Size
Updated On
PDF

Size

106KB

Updated On

2016-12-09

Channel identification : VDIC 68Xxxx + VDIP185X460xx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
PDF

Size

105KB

Updated On

2016-12-09

Link identification cable + RJ45 socket VDIB68Xxxx + VDIB177xXByy : One time test performance by Delta EC to comply with the requirements of the specified standard for Screened Permanent Link, Class EA
Environmental Profile
Title
Size
Updated On
PDF

Size

176KB

Updated On

2016-12-16

Network Connectivity Actassi VDIC68X218
Title
Size
Updated On