Actassi CL-MNC6A Patch cord 4P Cat6A S/FTP 550MHz LSZH 2m Grey

Share:

Actassi CL-MNC6A Patch cord 4P Cat6A S/FTP 550MHz LSZH 2m Grey

VDIP185X46020

Description: Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

Includes : 2 green color clips , 2 red color clips

VDIP185X46020 Features

Actassi CL-MNC6A Patch cord 4P Cat6A S/FTP 550MHz LSZH 2m Grey

  • Easy identification by color clips
    Four color clips are included to allow to easily identify the network. Additional color clips can be bought separetely
  • High performances
    Available in Cat5e, Cat6 and Cat6A from 155MHz to 550MHz. Compliant with ISO/IEC 11801: 2011 Ed 2.2. Full latest standards Delta certified - EN 50173 Ed.3. , EIA/TIA 568 - C.2, IEC 61935-2
  • Pre-wired and tested in factory
    To guarantee a complete peace of mind.
  • Scalable and adaptable
    Scalable and adaptable.
  • Snag-free connection
    To protect the plug-clip from breakage.

Network Connectivity Features & Benefits

  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • PoE+
    S-One connectors enable PoE+ applications
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    30mm , 3.0CM
  • Maximum Width
    170mm , 17.0CM
  • Maximum Depth
    200mm , 20.0CM
  • Net Weight
    0.1KG
  • Shipping weight
    0.1KG
  • Shipping Height
    30mm , 3.0CM
  • Shipping Width
    170mm , 17.0CM
  • Shipping Depth
    200mm , 20.0CM
  • Color
    Grey

Environmental

  • Operating Temperature
    -20 - 60 °C
  • Storage Temperature
    -20 - 60 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

51KB

Updated On

2017-02-12

Network Connectivity Actassi VDIP185X46020
Agency Approvals
Title
Size
Updated On
PDF

Size

127KB

Updated On

2018-06-14

for VDIP185X46XXX & VDIP181X46XXX (X denotes lenght) :Tested by Delta EC Group and complies with the requirements of specified standard and "terms & conditions"for the EC verified program for Generic & Coaxial Cabling
PDF

Size

105KB

Updated On

2018-06-12

Channel identification : VDIC63Xxxx + VDIP185X46xxx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
PDF

Size

106KB

Updated On

2016-12-09

Channel identification : VDIC 68Xxxx + VDIP185X460xx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
Environmental Profile
Title
Size
Updated On
PDF

Size

154KB

Updated On

2016-12-16

Network Connectivity Actassi VDIP181X46xxx, VDIP185X46xxx
Title
Size
Updated On