Actassi CL-MNC6A Copper cable 4P Cat6A U/UTP 550MHz LSZH 500m

Share:

Actassi CL-MNC6A Copper cable 4P Cat6A U/UTP 550MHz LSZH 500m

VDIC61X218

Description: Actassi CL-MNC LAN Copper cables is a high end range allowing you to transmit voice & data applications and exceeding cabling system international standards by 3dB minimum on NEXT & RL. Actassi CL-MNC LAN Copper cables is fully certified by Third party Laboratory at component and permanent links levels. Cat6A U/UTP 1x4P cable can be used to support up to 10 Gigabit Ethernet, 550 MHz bandwith and is available with LSZH sheath in a packaging of 500 meters.

VDIC61X218 Features

Actassi CL-MNC6A Copper cable 4P Cat6A U/UTP 550MHz LSZH 500m

  • Fast to install
    3x less cutting and 3x faster installation. Actassi CL-MX new crossfiller is wrapped in one single foil. This means less cutting and improved quality of the cable preparation. No need to pay attention to cutting the foils at exactly the same level, or to the length of the F/UTP plastic cross. Quick and simple twin removal actions for the sheath and the shield.
  • PoE and PoE+
    Compatible with PoE standards (Power over Ethernet) and PoEP (Power over Ethernet Plus) which allows to supply equipments (IP phone, camera, WIFI hotspot…) until 13 W or 25 W.
  • Standards compliant for a complete peace of mind
    Compliant to EN 50173-1, ISO/IEC 11801: 2011 Ed2.2, IEC 61156-5 Ed2 and Draft EN 50288-10-1 standard

Network Connectivity Features & Benefits

  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • PoE+
    S-One connectors enable PoE+ applications
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    330mm , 33.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    600mm , 60.0CM
  • Net Weight
    40.0KG
  • Shipping weight
    40.0KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    600mm , 60.0CM
  • Color
    Blue

Environmental

  • Operating Temperature
    -20 - 60 °C
  • Storage Temperature
    -20 - 60 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

54KB

Updated On

2017-02-18

Network Connectivity Actassi VDIC61X218
Agency Approvals
Title
Size
Updated On
PDF

Size

122KB

Updated On

2016-12-09

Third-party certificate 3P for VDIC62X218
Environmental Profile
Title
Size
Updated On
PDF

Size

208KB

Updated On

2016-12-16

Network Connectivity Actassi VDIC61X218
Title
Size
Updated On