Actassi CL-MNC6A Cable LAN U/FTP 4P Cat6A 550MHz LSZH 500m

Share:

Actassi CL-MNC6A Cable LAN U/FTP 4P Cat6A 550MHz LSZH 500m

VDIC62X218

Description: Actassi CL-MNC LAN Copper cables is a high end range allowing you to transmit voice & data applications and exceeding cabling system international standards by 3dB minimum on NEXT & RL. Actassi CL-MNC LAN Copper cables is fully certified by Third party Laboratory at component and permanent links levels. Cat6A U/FTP 1x4P cable can be used to support up to 10 Gigabit Ethernet, 550 MHz bandwith and is available with LSZH sheath in a packaging of 500 meters.

VDIC62X218 Features

Actassi CL-MNC6A Cable LAN U/FTP 4P Cat6A 550MHz LSZH 500m

  • PoE and PoE+
    Compatible with PoE standards (Power over Ethernet) and PoEP (Power over Ethernet Plus) which allows to supply equipments (IP phone, camera, WIFI hotspot…) until 13 W or 25 W.
  • Standards compliant for a complete peace of mind
    Compliant to EN 50173-1, ISO/IEC 11801: 2011 Ed2.2, IEC 61156-5 Ed2 and Draft EN 50288-10-1 standard

Network Connectivity Features & Benefits

  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    360mm , 36.0CM
  • Maximum Width
    400mm , 40.0CM
  • Maximum Depth
    400mm , 40.0CM
  • Net Weight
    25.0KG
  • Shipping weight
    25.0KG
  • Shipping Height
    360mm , 36.0CM
  • Shipping Width
    400mm , 40.0CM
  • Shipping Depth
    400mm , 40.0CM
  • Color
    Blue

Environmental

  • Operating Temperature
    -40 - 70 °C

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
Agency Approvals
Title
Size
Updated On
PDF

Size

122KB

Updated On

2016-12-09

Third Party Testing 3P for VDIC62X218
Environmental Profile
Title
Size
Updated On
PDF

Size

446KB

Updated On

2016-12-16

Network Connectivity Actassi VDIC62X218
Title
Size
Updated On