Actassi CL-MNC5e Patch cord 4P Cat5e U/UTP 155MHz LSZH 5m Grey

Share:

Actassi CL-MNC5e Patch cord 4P Cat5e U/UTP 155MHz LSZH 5m Grey

VDIP181546050

Description: CL-MNC Patchcord 4P Cat5e U/UTP 155MHz LSZH 5m Grey is a high performance patchcord which will ensure and give transmission of data networks. Thanks to the coloured clips (green & red) CL-MNC Patchcord will allow you to easily identify your network.

Includes : 2 green color clips , 2 red color clips

VDIP181546050 Features

Actassi CL-MNC5e Patch cord 4P Cat5e U/UTP 155MHz LSZH 5m Grey

  • Easy identification by color clips
    Four color clips are included to allow to easily identify the network. Additional color clips can be bought separetely
  • High performances
    Available in Cat5e, Cat6 and Cat6A from 155MHz to 550MHz. Compliant with ISO/IEC 11801: 2011 Ed 2.2. Full latest standards Delta certified - EN 50173 Ed.3. , EIA/TIA 568 - C.2, IEC 61935-2
  • Pre-wired and tested in factory
    To guarantee a complete peace of mind.
  • Scalable and adaptable
    Scalable and adaptable.
  • Snag-free connection
    To protect the plug-clip from breakage.

Network Connectivity Features & Benefits

  • PoE+
    S-One connectors enable PoE+ applications
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    30mm , 3.0CM
  • Maximum Width
    205mm , 20.5CM
  • Maximum Depth
    250mm , 25.0CM
  • Net Weight
    0.17KG
  • Shipping weight
    0.17KG
  • Shipping Height
    30mm , 3.0CM
  • Shipping Width
    205mm , 20.5CM
  • Shipping Depth
    250mm , 25.0CM
  • Color
    Grey

Environmental

  • Operating Temperature
    -20 - 60 °C
  • Storage Temperature
    -20 - 60 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

50KB

Updated On

2017-02-18

Network Connetivity Actassi VDIP181546050
Environmental Profile
Title
Size
Updated On
PDF

Size

154KB

Updated On

2016-12-16

Network Connectivity Actassi VDIP181546xxx, VDIP181646xxx
Title
Size
Updated On