Actassi CL-C6A Copper cable 4P Cat6A F/UTP 500MHz LSZH 500m

Share:

Actassi CL-C6A Copper cable 4P Cat6A F/UTP 500MHz LSZH 500m

VDIC13X218

Description: Actassi CL-C LAN Copper cables range allows you to transmit voice & data applications and fully comply network cabling system international standards. Cat6A F/UTP 1x4P cable can be used to support up to 10 Gigabit Ethernet, 500 MHz bandwith and is available with LSZH sheath in a packaging of 500 meters.

VDIC13X218 Features

Actassi CL-C6A Copper cable 4P Cat6A F/UTP 500MHz LSZH 500m

  • PoE and PoE+
    Compatible with PoE standards (Power over Ethernet) and PoEP (Power over Ethernet Plus) which allows to supply equipments (IP phone, camera, WIFI hotspot…) until 13 W or 25 W.
  • Standards compliant for a complete peace of mind
    Compliant to EN 50173-1, ISO/IEC 11801: 2011 Ed2.2, IEC 61156-5 Ed2 and Draft EN 50288-10-1 standard

Network Connectivity Features & Benefits

  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    300mm , 30.0CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    600mm , 60.0CM
  • Net Weight
    27.35KG
  • Shipping weight
    27.35KG
  • Shipping Height
    300mm , 30.0CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    600mm , 60.0CM
  • Color
    Green

Environmental

  • Operating Temperature
    -20 - 60 °C
  • Storage Temperature
    -20 - 60 °C

Conformance

  • Standard warranty
    18 months repair or replace

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

66KB

Updated On

2017-02-12

Network Connectivity Actassi VDIC13X218
Agency Approvals
Title
Size
Updated On
PDF

Size

105KB

Updated On

2016-12-09

Link identification horizontal cable VDIC13Xxxx + RJ45 :VDIB177xXByy - One time test performance by Delta EC to comply with the requirements of the specified standard for Screened Permanent Link, Class EA
Environmental Profile
Title
Size
Updated On
PDF

Size

440KB

Updated On

2016-12-16

Network Connectivity Actassi VDIC13X218
Title
Size
Updated On