Actassi CL-C6 Copper cable 4P Cat6 U/UTP 250MHz PVC 305m

Share:

Actassi CL-C6 Copper cable 4P Cat6 U/UTP 250MHz PVC 305m

VDIC116118P

Description: Actassi CL-C LAN Copper cables range allows you to transmit voice & data applications and fully comply network cabling system international standards. Cat6 U/UTP 1x4P cable can be used to support up to 1 Gigabit Ethernet, 250 MHz bandwith and is available with PVC sheath in a packaging of 305 meters.

VDIC116118P Features

Actassi CL-C6 Copper cable 4P Cat6 U/UTP 250MHz PVC 305m

  • Compliant to standards
    Compliant to EN 50173-1, ISO/IEC 11801: 2011 Ed2.2, IEC 61156-5 Ed2, EN 50288-6-1 and TIA/EIA-568-C.2 standards.
  • PoE and PoE+
    Compatible with PoE standards (Power over Ethernet) and PoEP (Power over Ethernet Plus) which allows to supply equipments (IP phone, camera, WIFI hotspot…) until 13 W or 25 W.

Network Connectivity Features & Benefits

  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    425mm , 42.5CM
  • Maximum Width
    445mm , 44.5CM
  • Maximum Depth
    445mm , 44.5CM
  • Net Weight
    16.0KG
  • Shipping weight
    16.0KG
  • Shipping Height
    425mm , 42.5CM
  • Shipping Width
    445mm , 44.5CM
  • Shipping Depth
    445mm , 44.5CM
  • Color
    Green

Environmental

  • Operating Temperature
    -20 - 60 °C
  • Storage Temperature
    -20 - 60 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

59KB

Updated On

2017-02-15

Network Connectivity Actassi VDIC116118P
Agency Approvals
Title
Size
Updated On
PDF

Size

127KB

Updated On

2016-12-09

for VDIC116118P :3rd Party testing by Delta EC Cabling Group
Environmental Profile
Title
Size
Updated On
PDF

Size

530KB

Updated On

2016-12-16

Network Connectivity Actassi VDIC116118P
Title
Size
Updated On