Share:

Actassi 19-C6 Patch panel Sliding Evolution 19" 1U 24ports S-One Cat6 STP equipped

VDIG118241B60

Description: Actassi 19-C pre-equipped panel includes 24 Cat6 STP S-One connectors (not mounted), 24 shutters in light grey , 4 label holders, and one cable organizer at the rear. The panel is also equipped with one Quick Fix function on both sides to allow simple, quick fixing position and sliding feature.

Includes : 24 RJ45 S-One connectors , 24 shutters light grey , Label holders , Rear cable manager , User Manual

VDIG118241B60 Features

Actassi 19-C6 Patch panel Sliding Evolution 19" 1U 24ports S-One Cat6 STP equipped

  • Automatic earthing:
    An automatic earthing for FTP/STP versions is integrated in the panel.
  • Cable organizer:
    Enables cables of various diameters to be easily mounted and kept in specified slots in a well-organized manner. The cable numbers at the rear correspond to those at the front, simplifying installation and maintenance from both sides of the rack.
  • Clear front marking and color identifications
    Transparent and openable label holders give a clear visibility of port numbers. Each shutter can also be color-coded for quick identification in both open and closed positions.
  • Quick Fix sliding function:.
    A button mechanism mounted at each side of the 1U panel, which helps them to be quickly opened. Maintenance and extensions are performed by just pressing the button and the panel smoothly slides out.

Network Connectivity Features & Benefits

  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • PoE+
    S-One connectors enable PoE+ applications
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    60mm , 6.0CM
  • Maximum Width
    268mm , 26.8CM
  • Maximum Depth
    550mm , 55.0CM
  • Net Weight
    3.7KG
  • Shipping weight
    3.7KG
  • Shipping Height
    60mm , 6.0CM
  • Shipping Width
    268mm , 26.8CM
  • Shipping Depth
    550mm , 55.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

17390KB

Updated On

2017-02-15

for Actassi 19-C 19" copper patch panels & accessories : VDIG112241F, VDIG112241U, VDIG118241B60, VDIG118241U50, VDIG118241U60,VDIM11U001, VDIM11U241,VDIM11U242, VDIM11U243, VDIM11U244, VDIM11U246, VDIM48E011,VDIG118241BX0
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

48KB

Updated On

2017-02-18

Network Connectivity Actassi VDIG118241B60
Title
Size
Updated On