Share:

Actassi 19-C Telecom panel Sliding 19" 1U 50ports

VDIG141501

Description: Actassi 19-C Telecom panel has 50 ports on 2 rows. Telecom cable wires are terminated in LSA punch down blocks on PCB according to a clear numbering. The panel is also equipped with 5 label holders and a cable organizer at the rear with number identification. The panel is equipped with one Quick Fix function on both sides to allow simple, quick fixing position and sliding feature.

Includes : Label holders , Rear cable manager , User Manual

VDIG141501 Features

Actassi 19-C Telecom panel Sliding 19" 1U 50ports

  • Cable identification:
    Cable organizer at the rear with port number identification.
  • Clear marking:
    The telecom panel includes pre-printed labels and openable label holders.
  • Quick Fix function
    Quick fix function on both sides to allow a simple, quick fixing position and sliding feature
  • Safe and easy earthing
    The panel has two earthing connection points for both shielded cables and for rack, easily accessible from rear side

Network Connectivity Features & Benefits

  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • PoE+
    S-One connectors enable PoE+ applications
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    60mm , 6.0CM
  • Maximum Width
    270mm , 27.0CM
  • Maximum Depth
    550mm , 55.0CM
  • Net Weight
    1.24KG
  • Shipping weight
    1.24KG
  • Shipping Height
    60mm , 6.0CM
  • Shipping Width
    270mm , 27.0CM
  • Shipping Depth
    550mm , 55.0CM

Environmental

  • Operating Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Manuals and Warranties
Title
Size
Updated On
PDF

Size

3972KB

Updated On

2017-02-18

User manual & Installation guide for Actassi Telecom patch panel : VDIG141501
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

36KB

Updated On

2017-02-18

Network Connectivity Actassi VDIG141501
Environmental Profile
Title
Size
Updated On
PDF

Size

432KB

Updated On

2016-12-16

Network Connectivity Actassi VDIG141501
Title
Size
Updated On