Actassi 19-C Patch panel Flat 19" 1U 24ports angled S-One STP empty

Share:

Actassi 19-C Patch panel Flat 19" 1U 24ports angled S-One STP empty

VDIG328241B

Description: Actassi 19-C empty flat panel allows high-density copper port installation. S-One connectors are positioned in angle to guide the patch-cords to vertical sides of the enclosure. The installation of copper ports is maximized as there is no need to consume rack units to mount horizontal guiding panels. The panel is also equipped with one Quick Fix function on both sides to allow simple, quick fixing position and sliding feature.

Includes : Label holders , Rear cable manager , User Manual

VDIG328241B Features

Actassi 19-C Patch panel Flat 19" 1U 24ports angled S-One STP empty

  • Clear front marking and color identifications
    Transparent and openable label holders give a clear visibility of port numbers. Each shutter can also be color-coded for quick identification in both open and closed positions.
  • Connector in angle:
    Connectors are positioned in angle to guide the patch-cords to the vertical sides of the enclosure. The installation of copper ports is maximised as there is no need to consume rack units to mount horizontal guiding panels
  • Quick Fix function
    Quick fix function on both sides to allow a simple, quick fixing position and sliding feature
  • Rear cable manager:
    The cable manager can rotate and be removed to ease the accessibility. Hooks for cable ties for extra safety.
  • Vertical side rings
    Vertical side rings and connectors at an angle gives a true high density installation. The overhead patching frame saves space in enclosure below.

Network Connectivity Features & Benefits

  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    65mm , 6.5CM
  • Maximum Width
    195mm , 19.5CM
  • Maximum Depth
    500mm , 50.0CM
  • Net Weight
    1.05KG
  • Shipping weight
    1.05KG
  • Shipping Height
    65mm , 6.5CM
  • Shipping Width
    195mm , 19.5CM
  • Shipping Depth
    500mm , 50.0CM
  • Color
    Grey

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Manuals and Warranties
Title
Size
Updated On
PDF

Size

10644KB

Updated On

2017-02-15

For Actassi 19-C Patch panel Flat 19" 1U 24ports angled S-One STP empty & equipped Cat6A STP : VDIG328241B,VDIG328241BX0
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

49KB

Updated On

2017-02-12

Network Connectivity Actassi VDIG328241B
Agency Approvals
Title
Size
Updated On
PDF

Size

128KB

Updated On

2016-12-12

For VDIB177xXUyy connectors, patch panels : VDIG11x241U, VDIG32x241B, VDIG11x241UX0 :Tested by Delta EC Group and complies with the requirements of specified standard and "terms & conditions"for the EC verified program for Generic & Coaxial Cabling
Environmental Profile
Title
Size
Updated On
PDF

Size

262KB

Updated On

2016-12-16

Netwwork Connectivity Actassi VDIG328241B
Title
Size
Updated On