Our Brands

PMM 250 Amps

No product image
No product image
  • Includes: User Manual

View Product Overview

PMMU250 Features

PMM 250 Amps
Includes: User Manual

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bermuda, Bolivia, Brazil, Bahamas, Belarus, Belize, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Lithuania, Luxembourg, Latvia, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Malta, Mauritius, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks And Caicos Islands, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Ukraine, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte

Technical Specifications

Physical

Maximum Height
1215MM, 121.5CM
Maximum Width
1900MM, 190.0CM
Maximum Depth
425MM, 42.5CM
Net Weight
200.0KG
Shipping weight
200.0KG
Shipping Height
1215MM, 121.5CM
Shipping Width
1900MM, 190.0CM
Shipping Depth
425MM, 42.5CM

Conformance

Standard warranty
1 year

Options

Services