APC Smart-UPS C 1000VA LCD 230V

APC Smart-UPS C 1000VA LCD 230V Front Left
APC Smart-UPS C 1000VA LCD 230V Front Left
APC Smart-UPS C 1000VA LCD 230V Front Left
APC Smart-UPS C 1000VA LCD 230V Front Right
APC Smart-UPS C 1000VA LCD 230V Front Straight
APC Smart-UPS C 1000VA LCD 230V Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Documentation CD, USB cable

View Product Overview
Our Partners

SMC1000I Features

APC Smart-UPS C 1000VA LCD 230V
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Documentation CD, USB cable
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Availability

Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.

Product Distribution

United Arab Emirates, Armenia, Angola, Argentina, Azerbaijan, Bangladesh, Burkina Faso, Burundi, Benin, Bolivia, Bhutan, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Côte d'Ivoire, Cook Islands, Chile, Cameroon, Djibouti, Algeria, Western Sahara, Eritrea, Spain, Ethiopia, Gabon, United Kingdom, Georgia, French Guiana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Iraq, Iran, Jordan, Kenya, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Morocco, Madagascar, Mali, Myanmar, Martinique, Mauritania, Mauritius, Mozambique, Namibia, Niger, Nepal, Peru, Paraguay, Qatar, Reunion, Russia, Rwanda, Sudan, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, XF, Yemen, Mayotte, Zambia

Output

Output power capacity
600Watts / 1.0kVA
Max Configurable Power (Watts)
600Watts / 1.0kVA
Nominal Output Voltage
230V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform type
Sine wave
Output Connections
(8) IEC 320 C13 (Battery Backup)
(2) IEC Jumpers (Battery Backup)

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Input voltage range for main operations
180 - 287V
Input voltage adjustable range for mains operation
170 - 300V
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
170

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
455Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
219MM, 21.9CM
Maximum Width
171MM, 17.1CM
Maximum Depth
439MM, 43.9CM
Net Weight
17.27KG
Shipping weight
19.55KG
Shipping Height
376MM, 37.6CM
Shipping Width
328MM, 32.8CM
Shipping Depth
595MM, 59.5CM
Color
Black
Master Carton Units
1.0
Units per Pallet
18.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
41.0dBA
Online thermal dissipation
100.0BTU/hr

Conformance

Approvals
CE, CSA, GOST, UL 1778, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services