APC 17" Rack LCD Console - German

APC 17" Rack LCD Console - German Front Left
APC 17" Rack LCD Console - German Front Left
APC 17" Rack LCD Console - German Front Left
APC 17" Rack LCD Console - German Back
APC 17" Rack LCD Console - German Miscellaneous
APC 17" Rack LCD Console - German Detailed
RoHS
  • 1U rack-mountable keyboard, mouse, and LCD console

  • Includes: C13-C14 power cord, Documentation CD, Firmware upgrade cable, Installation guide, NEMA 5-15 power cord, PS2 KVM cable, Single user rack mount kit, USB ...

View Product Overview
Our Partners

AP5717G Features

APC 17" Rack LCD Console - German
1U rack-mountable keyboard, mouse, and LCD console
Includes: C13-C14 power cord, Documentation CD, Firmware upgrade cable, Installation guide, NEMA 5-15 power cord, PS2 KVM cable, Single user rack mount kit, USB cable, USB KVM cable
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Rack LCD Consoles Features & Benefits

Agility

Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Quick release tabs
Insert or remove the device with ease.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.

Marketing Features

Integrated Trackball
Eliminates the need for a separate, external mouse.
Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
Low power consumption
Uses less than half the power of comparable CRT monitors.
Low Cooling requirements
Emits less heat than comparable CRT monitors .

Total Cost of Ownership

Low power consumption
Uses less than half the power of comparable CRT monitors.
Integrated touchpad pointing device
Eliminates the need for a separate, external mouse.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA connector
Connects to a server or KVM switch via a standard VGA connector.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Nominal Input Voltage
100V, 240V
Input frequency
50/60 Hz
Input Power
19.0Watts

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
482MM, 48.2CM
Maximum Depth
614MM, 61.4CM
Rack Height
1U
Net Weight
15.9KG
Shipping weight
19.46KG
Shipping Height
152MM, 15.2CM
Shipping Width
673MM, 67.3CM
Shipping Depth
826MM, 82.6CM
Color
Black
Maximum Mounting Depth
1050.0MM, 104.98CM
Minimum Mounting Depth
680.0MM, 68.0CM

Environmental

Operating Temperature
0 - 40 °C

Conformance

Approvals
C-tick, EN 55022 Class A, EN 55024, EN 60950, FCC Part 15 Class A, GOST, IEC 60950, Industry Canada, NOM, UL Listed, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

ts_Supported_Hardware

Display Colors
16.0
Panel Size
431.8Diagonal Inches
LCD Power Consumption
19Watts
Pixel Pitch
0.26
Trackball Type
PS/2 Touchpad, USB mouse

Options

Services