APC KVM PS/2 Cable - 6 ft (1.8 m)

APC KVM PS/2 Cable - 6 ft (1.8 m) Front Left
APC KVM PS/2 Cable - 6 ft (1.8 m) Front Left
APC KVM PS/2 Cable - 6 ft (1.8 m) Front Left
APC KVM PS/2 Cable - 6 ft (1.8 m) Front Left
APC KVM PS/2 Cable - 6 ft (1.8 m) Front Left
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
APC KVM PS/2 Cable - 6 ft (1.8 m) Application
RoHS
  • Manage multiple servers with just one keyboard, monitor and mouse.

View Product Overview
Our Partners

AP5250 Features

APC KVM PS/2 Cable - 6 ft (1.8 m)
Manage multiple servers with just one keyboard, monitor and mouse.

KVM Switches Features & Benefits

Agility

Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Total Cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Marketing Features

Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Availability

Out-of-band management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Cord Length
1.83meters

Physical

Maximum Height
6MM, 0.6CM
Maximum Width
6MM, 0.6CM
Maximum Depth
6MM, 0.6CM
Net Weight
0.11KG
Shipping weight
0.45KG
Shipping Height
51MM, 5.1CM
Shipping Width
13MM, 1.3CM
Shipping Depth
165MM, 16.5CM
Color
Black
Connector A
HighDensity15(VGA Monitor)
Connector B
MiniDin6x2(Keyboard Extension)

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services