Our Brands

OEM Fire Suppression System Serviced Through Ops

No product image
No product image
  • Includes: User Manual

View Product Overview
Replacement battery
User replaceable battery not available

TPMFIRESYS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Nominal Output Voltage
12VDC
Nominal Input Voltage
12VDC
OEM Fire Suppression System Serviced Through Ops
Includes: User Manual

Product Distribution

Canada, China, United Kingdom, India, Russia, United States

Technical Specifications

Output

Input

Options

Services