Our Brands

Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA

Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Front Left
Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Front Left
Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Front Left
Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Back
Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Front Left
Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA Back
  • Includes: Installation Guide

View Product Overview

ISBE10-100KC1 Features

Empty APC AIS 5000 Extension Battery Cabinet 825mm for 10-100kVA
Includes: Installation Guide
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Manageable external batteries
    Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery mounting
Enclosed battery cabinet
Replacement battery cartridge note
240 cells in 2 parallel strings, nominal battery string voltage is 240 volt DC
Battery blocks per string
20

Physical

Maximum Height
1803MM, 180.3CM
Maximum Width
826MM, 82.6CM
Maximum Depth
813MM, 81.3CM
Net Weight
190.92KG
Shipping weight
236.36KG
Shipping Height
2083MM, 208.3CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1016MM, 101.6CM
Color
Grey

Environmental

Operating Temperature
20 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Standard warranty
1 year (parts only)

Options

Services